Grove Gear GR8605506.00 - GR-DFE860-75-RR6
Part #:GR8605506.00
Catalog #:GR-DFE860-75-RR6
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 17 in | BC: | 13.3 |
| L: | 6.76 in | H: | 0.88 in |
| A: | 19.5 | O: | 7.63 in |
| BH: | 16.7 | B: | 19.5 |
| U: | 0.875 in | V: | 1.5 in |
| Center Distance (in): | 6 in | F: | 17 |
| AC: | 0.75 | D: | 7 |
| D1: | 3.5 | N: | 22.5 |
| FH: | 9.5 in | CE: | 3.25 |
| FC: | 10.24 | M: | 2.38 |
| T: | 2.438 | AD: | .38-16 UNC X 1.00 DP |
Technical Specifications
| Assembly: | DFE-RR6 | Service Factor: | 1 |
| No. of Gear Reductions: | Double | Input HP: | 9.1 |
| Output Diameter (in): | 2.438 in | Input Keyway: | 3/16 x 1.63 in |
| Output Shaft Assembly Code: | RR6 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Input Diameter (in): | 0.875 in |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output RPM: | 23.3 |
| Center Distance (in): | 6 | Series: | GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Model Code: | DFE860 |
| Shaft Seal Material: | Viton | Gear Type: | Double-worm |
| Ratio: | 75:1 | Ratio Range: | 75:1 |
| Output Key: | 5/8 X 6.50 | Output Shaft Direction: | Single |
| Input Style: | Solid Shaft | Series Code: | GR |
| Output Torque Rating (in-lb): | 19271 in/lbs | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310133828 | Weight: | 442.00 LB |

