Grove Gear GR8605550.00 - GR-DFE860-200-LL1
Part #:GR8605550.00
Catalog #:GR-DFE860-200-LL1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 17 in | BC: | 13.3 |
| AC: | 0.75 | BH: | 16.7 |
| O: | 7.63 in | B: | 19.5 |
| D: | 7 | FH: | 9.5 in |
| N: | 22.5 | L: | 6.76 in |
| H: | 0.88 in | CE: | 3.25 |
| D1: | 3.5 | Center Distance (in): | 6 in |
| M: | 2.38 | V: | 1.5 in |
| T: | 2.438 | A: | 19.5 |
| U: | 0.875 in | F: | 17 |
| AD: | .38-16 UNC X 1.00 DP | FC: | 10.24 |
Technical Specifications
| Service Factor: | 1 | Input Diameter (in): | 0.875 in |
| Input HP: | 4.954 | Ratio Range: | 200:1 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 2.438 in |
| Reducer: | Worm - Right Angle | Output Key: | 5/8 X 6.50 |
| No. of Gear Reductions: | Double | Input RPM: | 1,750 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Model Code: | DFE860 | Series Code: | GR |
| Input Style: | Solid Shaft | Gear Type: | Double-worm |
| Output RPM: | 8.75 | Center Distance (in): | 6 |
| Assembly: | DFE-LL1 | Output Shaft Direction: | Single |
| Input Keyway: | 3/16 x 1.63 in | Ratio: | 200:1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | LL-1 |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 24607 in/lbs |
General Specifications
| UPC: | 690310138977 | Weight: | 444.00 LB |

