Grove Gear GR8605632.00 - GR-DFE860-750-LL1
Part #:GR8605632.00
Catalog #:GR-DFE860-750-LL1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | .38-16 UNC X 1.00 DP | BC: | 13.3 |
| U: | 0.875 in | BH: | 16.7 |
| H: | 0.88 in | AC: | 0.75 |
| L: | 6.76 in | FC: | 10.24 |
| V: | 1.5 in | B: | 19.5 |
| CE: | 3.25 | O: | 7.63 in |
| T: | 2.438 | F: | 17 |
| N: | 22.5 | A: | 19.5 |
| Center Distance (in): | 6 in | M: | 2.38 |
| J: | 17 in | D: | 7 |
| FH: | 9.5 in | D1: | 3.5 |
Technical Specifications
| Input Style: | Solid Shaft | Series Code: | GR |
| Gear Type: | Double-worm | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | LL-1 | Output RPM: | 2.33 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Ratio: | 750:1 |
| Ratio Range: | 750:1 | Output Key: | 5/8 X 6.50 |
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| No. of Gear Reductions: | Double | Input Keyway: | 3/16 x 1.63 in |
| Output Shaft Direction: | Single | Input HP: | 1.929 |
| Center Distance (in): | 6 | Shaft Seal Material: | Viton |
| Model Code: | DFE860 | Series: | GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Assembly: | DFE-LL1 |
| Product Type: | Right Angle | Output Diameter (in): | 2.438 in |
| Output Torque Rating (in-lb): | 27386 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft |
General Specifications
| Weight: | 444.00 LB |

