Grove Gear GR8700028.00 - GR-BM870-60-L-180
Part #:GR8700028.00
Catalog #:GR-BM870-60-L-180
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | J: | 12.5 in |
| C: | 18.91 in | Center Distance (in): | 7 in |
| FA: | 11.37 in | G: | 2.75 |
| D: | 7.59 | AJ: | 7.25 |
| L: | 11.5 in | N: | 11.76 |
| T: | 2.75 | H-Tap size: | 1-8 UNC in |
| BE1: | 0.5 in | O: | 5.65 in |
| AK: | 8.5 | F: | 5.5 |
| K: | 6.25 in | U: | 1.625 in |
| BF: | 0.53 | L1: | 15.5 in |
| A: | 7.63 | FZ: | 0.35 in |
| B: | 14.88 | TAP Depth: | 1.56 in |
Technical Specifications
| Output Shaft Assembly Code: | L | Service Factor: | 1 |
| Motor Frame Size: | 180 | Input Diameter (in): | 1.625 in |
| Output RPM: | 29 | Output Key: | 5/8 x 4.00 |
| Output Diameter (in): | 2.75 in | Ratio: | 60:1 |
| Product Type: | Right Angle | Series Code: | GR |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Series: | GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/8 X 2.87 in |
| Gear Type: | Worm | Output Shaft Direction: | Left |
| Input HP @ 1750 RPM: | 7 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Center Distance (in): | 7 | Input Style: | Flexible Coupling Input |
| Assembly: | BM-L | Ratio Range: | 60:1 |
| Thrust Rating - output shaft: | 4009 | Output Torque Rating (in-lb): | 12220 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 6,209 lb | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft |

