How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 12.5 in | D: | 7.59 |
| M: | 2.97 | F: | 5.5 |
| H-Tap size: | 1-8 UNC in | FZ: | 0.35 in |
| A: | 7.63 | TAP Depth: | 1.56 in |
| O: | 5.65 in | G: | 2.75 |
| K: | 6.25 in | Center Distance (in): | 7 in |
| FA: | 11.37 in | L: | 11.5 in |
| N: | 11.76 | B: | 14.88 |
| T: | 2.75 | C: | 18.91 in |
| U: | 1.625 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Ratio Range: | 30:1 |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 4009 |
| Service Factor: | 1 | Input Diameter (in): | 1.625 in |
| Series Code: | GR | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 14.1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Assembly: | B-L |
| Input Keyway: | 3/8 X 2.87 in | Ratio: | 30:1 |
| Series: | GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Center Distance (in): | 7 | Output RPM: | 58 |
| Output Shaft Direction: | Left | Output Diameter (in): | 2.75 in |
| Output Shaft Assembly Code: | L | Shaft Seal Material: | Viton |
| Output Key: | 5/8 x 4.00 | Input Style: | Solid Shaft |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 13356 in/lbs |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 6,209 lb |
General Specifications
| Weight: | 399.00 LB |

