How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 7.63 | H-Tap size: | 1-8 UNC in |
| F: | 5.5 | C: | 18.91 in |
| Center Distance (in): | 7 in | U: | 1.625 in |
| N: | 11.76 | D: | 7.59 |
| T: | 2.75 | M: | 2.97 |
| G: | 2.75 | FA: | 11.37 in |
| J: | 12.5 in | K: | 6.25 in |
| B: | 14.88 | O: | 5.65 in |
| FZ: | 0.35 in | L: | 11.5 in |
| TAP Depth: | 1.56 in |
Technical Specifications
| Input RPM: | 1,750 | Center Distance (in): | 7 |
| Input Keyway: | 3/8 X 2.87 in | Output Key: | 5/8 x 4.00 |
| No. of Gear Reductions: | Single | Ratio Range: | 10:1 |
| Input HP @ 1750 RPM: | 36.16 | Output Shaft Assembly Code: | R |
| Assembly: | B-R | Thrust Rating - output shaft: | 4009 |
| Service Factor: | 1 | Input Style: | Solid Shaft |
| Series Code: | GR | Output RPM: | 175 |
| Ratio: | 10:1 | Output Diameter (in): | 2.75 in |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | Right |
| Gear Type: | Worm | Series: | GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input Diameter (in): | 1.625 in |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 12033 in/lbs | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 6,209 lb | Housing Material: | Cast Iron |
General Specifications
| Weight: | 400.00 LB |

