How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| TAP Depth: | 1.56 in | J: | 12.5 in |
| BF: | 0.53 | O: | 5.65 in |
| U: | 1.625 in | T: | 2.75 |
| N: | 11.76 | AJ: | 7.25 |
| L1: | 15.5 in | AK: | 8.5 |
| H-Tap size: | 1-8 UNC in | F: | 5.5 |
| C: | 18.91 in | BD: | 9 |
| FZ: | 0.35 in | FA: | 11.37 in |
| D: | 7.59 | K: | 6.25 in |
| Center Distance (in): | 7 in | G: | 2.75 |
| B: | 14.88 | A: | 7.63 |
| L: | 11.5 in | BE1: | 0.5 in |
Technical Specifications
| Series Code: | GR | Output Shaft Assembly Code: | R |
| Center Distance (in): | 7 | Service Factor: | 1 |
| Output Diameter (in): | 2.75 in | Gear Type: | Worm |
| Motor Frame Size: | 210 | Input HP @ 1750 RPM: | 8.74 |
| Ratio Range: | 50:1 | Output Shaft Direction: | Right |
| Output Key: | 5/8 x 4.00 | Series: | GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 4009 | Input Keyway: | 3/8 X 2.87 in |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Output RPM: | 35 | Input Diameter (in): | 1.625 in |
| Assembly: | BM-R | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Ratio: | 50:1 | Overhung Load Rating (Output Shaft(lb)): | 6,209 lb |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 13011 in/lbs |
General Specifications
| Weight: | 429.00 LB |

