How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| FZ: | 0.35 in | BF: | 0.53 |
| B: | 14.88 | L: | 11.5 in |
| L1: | 15.5 in | T: | 2.75 |
| AK: | 8.5 | K: | 6.25 in |
| G: | 2.75 | J: | 12.5 in |
| AJ: | 7.25 | A: | 7.63 |
| U: | 1.625 in | N: | 11.76 |
| BE1: | 0.5 in | TAP Depth: | 1.56 in |
| BD: | 9 | C: | 18.91 in |
| H-Tap size: | 1-8 UNC in | Center Distance (in): | 7 in |
| FA: | 11.37 in | O: | 5.65 in |
| D: | 7.59 | F: | 5.5 |
Technical Specifications
| Input Diameter (in): | 1.625 in | Thrust Rating - output shaft: | 4009 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Gear Type: | Worm | Ratio: | 60:1 |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 210 |
| Assembly: | BM-R | Center Distance (in): | 7 |
| Output Shaft Direction: | Right | Output Shaft Assembly Code: | R |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 7 |
| Product Type: | Right Angle | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 2.75 in | Output RPM: | 29 |
| Ratio Range: | 60:1 | Output Key: | 5/8 x 4.00 |
| Input Keyway: | 3/8 X 2.87 in | Series: | GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Series Code: | GR |
| Shaft Seal Material: | Viton | Overhung Load Rating (Output Shaft(lb)): | 6,209 lb |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 12220 in/lbs |
General Specifications
| Weight: | 429.00 LB |

