How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.875 in | D: | 8.86 |
| N: | 12.25 | A: | 8.63 |
| J: | 14.25 in | C: | 20.96 in |
| T: | 3 | TAP Depth: | 1.66 in |
| F: | 6.5 | FA: | 12.52 in |
| K: | 7.13 in | O: | 5.98 in |
| H-Tap size: | 1-8 UNC in | FZ: | 0.57 in |
| Center Distance (in): | 8 in | M: | 2.84 |
| B: | 17 | L: | 12.5 in |
| G: | 3.25 |
Technical Specifications
| No. of Gear Reductions: | Single | Center Distance (in): | 8 |
| Ratio Range: | 60:1 | Output Key: | 3/4 x 4.50 |
| Input HP @ 1750 RPM: | 9.05 | Shaft Seal Material: | Viton |
| Output RPM: | 29 | Gear Type: | Worm |
| Output Shaft Direction: | Right | Assembly: | B-R |
| Input Style: | Solid Shaft | Output Shaft Assembly Code: | R |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 4777 |
| Series: | GR Series - Ironman Worm Gear Reducers | Input Keyway: | 1/2 X 2.81 in |
| Service Factor: | 1 | Output Diameter (in): | 3 in |
| Input Diameter (in): | 1.875 in | Ratio: | 60:1 |
| Reducer: | Worm - Right Angle | Series Code: | GR |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 7,761 lb |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 15982 in/lbs |
General Specifications
| Weight: | 582.00 LB |

