How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 17 | T: | 3 |
| G: | 3.25 | D: | 8.86 |
| TAP Depth: | 1.66 in | U: | 1.875 in |
| J: | 14.25 in | A: | 8.63 |
| M: | 2.84 | N: | 12.25 |
| F: | 6.5 | L: | 12.5 in |
| Center Distance (in): | 8 in | O*: | 5.98 in |
| K: | 7.13 in | C: | 20.96 in |
| H-Tap size: | 1-8 UNC in | FA: | 12.52 in |
| FZ: | 0.57 in | O: | 5.98 in |
Technical Specifications
| Center Distance (in): | 8 | Input Keyway: | 1/2 X 2.81 in |
| Output Shaft Assembly Code: | D | Series Code: | GR |
| Thrust Rating - output shaft: | 4777 | Ratio Range: | 60:1 |
| Output Diameter (in): | 3 in | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 9.05 | Input Style: | Solid Shaft |
| Ratio: | 60:1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 1.875 in | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Assembly: | B-D |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Output RPM: | 29 |
| Output Shaft Direction: | Double | Output Shaft: | Solid Shaft |
| Gear Type: | Worm | Output Key: | 3/4 x 4.50 |
| Overhung Load Rating (Output Shaft(lb)): | 7,761 lb | Output Torque Rating (in-lb): | 15982 in/lbs |

