How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 20.96 in | BD: | 9 |
| J: | 14.25 in | AK: | 8.5 |
| BE1: | 0.5 in | FZ: | 0.57 in |
| B: | 17 | FA: | 12.52 in |
| A: | 8.63 | H-Tap size: | 1-8 UNC in |
| BF: | 0.53 | TAP Depth: | 1.66 in |
| AJ: | 7.25 | L1: | 16.58 in |
| L: | 12.5 in | U: | 1.875 in |
| O: | 5.98 in | T: | 3 |
| G: | 3.25 | O*: | 5.98 in |
| D: | 8.86 | F: | 6.5 |
| K: | 7.13 in | N: | 12.25 |
| Center Distance (in): | 8 in |
Technical Specifications
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Ratio: | 10:1 | Input Style: | Flexible Coupling Input |
| Series Code: | GR | Reducer: | Worm - Right Angle |
| Ratio Range: | 10:1 | Shaft Seal Material: | Viton |
| Assembly: | BM-D | Input RPM: | 1,750 |
| Product Type: | Right Angle | Output Key: | 3/4 x 4.50 |
| Input HP @ 1750 RPM: | 43.3 | Output Shaft Assembly Code: | D |
| Thrust Rating - output shaft: | 4777 | Series: | GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 1.875 in | Input Keyway: | 1/2 X 2.81 in |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Output Diameter (in): | 3 in | Center Distance (in): | 8 |
| Output Shaft Direction: | Double | Output RPM: | 175 |
| Motor Frame Size: | 250 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 14447 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 7,761 lb |
| Output Shaft: | Solid Shaft |
General Specifications
| Weight: | 612.00 LB |

