How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 12.5 in | D: | 8.86 |
| G: | 3.25 | B: | 17 |
| O: | 5.98 in | A: | 8.63 |
| M: | 2.84 | H-Tap size: | 1-8 UNC in |
| FZ: | 0.57 in | Center Distance (in): | 8 in |
| T: | 3 | J: | 14.25 in |
| U: | 1.875 in | C: | 20.96 in |
| O*: | 5.98 in | F: | 6.5 |
| FA: | 12.52 in | K: | 7.13 in |
| TAP Depth: | 1.66 in | N: | 12.25 |
Technical Specifications
| Input RPM: | 1,750 | Input Keyway: | 1/2 X 2.81 in |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Ratio Range: | 10:1 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 43.3 | Output Shaft Direction: | Double |
| Thrust Rating - output shaft: | 4777 | Output Shaft Assembly Code: | D |
| Series Code: | GR | Output RPM: | 175 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Ratio: | 10:1 | Input Diameter (in): | 1.875 in |
| Input Style: | Solid Shaft | Series: | GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Assembly: | B-D | Center Distance (in): | 8 |
| Output Diameter (in): | 3 in | Output Key: | 3/4 x 4.50 |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 14447 in/lbs |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 7,761 lb |
General Specifications
| Weight: | 582.00 LB |

