How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 7.13 in | N: | 12.25 |
| U: | 1.875 in | G: | 3.25 |
| FZ: | 0.57 in | L: | 12.5 in |
| M: | 2.84 | D: | 8.86 |
| FA: | 12.52 in | A: | 8.63 |
| TAP Depth: | 1.66 in | J: | 14.25 in |
| B: | 17 | H-Tap size: | 1-8 UNC in |
| T: | 3 | O: | 5.98 in |
| C: | 20.96 in | F: | 6.5 |
| Center Distance (in): | 8 in |
Technical Specifications
| Service Factor: | 1 | Ratio: | 25:1 |
| Center Distance (in): | 8 | Series Code: | GR |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | R |
| Gear Type: | Worm | Output Shaft Direction: | Right |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 21.9 |
| No. of Gear Reductions: | Single | Ratio Range: | 25:1 |
| Thrust Rating - output shaft: | 4777 | Shaft Seal Material: | Viton |
| Input Keyway: | 1/2 X 2.81 in | Output Key: | 3/4 x 4.50 |
| Series: | GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Output RPM: | 70 | Input Style: | Solid Shaft |
| Output Diameter (in): | 3 in | Input Diameter (in): | 1.875 in |
| Product Type: | Right Angle | Assembly: | B-R |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 17578 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 7,761 lb | Housing Material: | Cast Iron |
General Specifications
| Weight: | 582.00 LB |

