How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| FZ: | 0.57 in | F: | 6.5 |
| U: | 1.875 in | T: | 3 |
| N: | 12.25 | G: | 3.25 |
| O: | 5.98 in | L: | 12.5 in |
| B: | 17 | Center Distance (in): | 8 in |
| O*: | 5.98 in | A: | 8.63 |
| C: | 20.96 in | M: | 2.84 |
| J: | 14.25 in | TAP Depth: | 1.66 in |
| K: | 7.13 in | D: | 8.86 |
| H-Tap size: | 1-8 UNC in | FA: | 12.52 in |
Technical Specifications
| Output RPM: | 43 | Shaft Seal Material: | Viton |
| Center Distance (in): | 8 | Output Key: | 3/4 x 4.50 |
| Thrust Rating - output shaft: | 4777 | Input Style: | Solid Shaft |
| Input Keyway: | 1/2 X 2.81 in | Output Shaft Assembly Code: | D |
| Output Diameter (in): | 3 in | Ratio: | 40:1 |
| No. of Gear Reductions: | Single | Series: | GR Series - Ironman Worm Gear Reducers |
| Series Code: | GR | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | Double | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 14 | Gear Type: | Worm |
| Assembly: | B-D | Ratio Range: | 40:1 |
| Product Type: | Right Angle | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Input Diameter (in): | 1.875 in |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 7,761 lb |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 17507 in/lbs |
General Specifications
| Weight: | 582.00 LB |

