How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | K: | 7.13 in |
| A: | 8.63 | N: | 12.25 |
| C: | 20.96 in | FA: | 12.52 in |
| U: | 1.875 in | BD: | 9 |
| TAP Depth: | 1.66 in | J: | 14.25 in |
| F: | 6.5 | Center Distance (in): | 8 in |
| L: | 12.5 in | D: | 8.86 |
| H-Tap size: | 1-8 UNC in | AK: | 8.5 |
| G: | 3.25 | BE1: | 0.5 in |
| AJ: | 7.25 | O: | 5.98 in |
| B: | 17 | FZ: | 0.57 in |
| L1: | 16.58 in | T: | 3 |
Technical Specifications
| Output Key: | 3/4 x 4.50 | Input HP @ 1750 RPM: | 11.3 |
| Output Shaft Direction: | Left | Series Code: | GR |
| Assembly: | BM-L | Shaft Seal Material: | Viton |
| Output RPM: | 35 | Gear Type: | Worm |
| Center Distance (in): | 8 | Output Diameter (in): | 3 in |
| Input Diameter (in): | 1.875 in | Thrust Rating - output shaft: | 4777 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Ratio: | 50:1 |
| Input Style: | Flexible Coupling Input | Series: | GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 1/2 X 2.81 in | Ratio Range: | 50:1 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | L | Motor Frame Size: | 250 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 17028 in/lbs | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 7,761 lb |
General Specifications
| Weight: | 612.00 LB |

