Grove Gear GRF18002189.12 - GR-FHMQ818-50-HL-56-12
Part #:GRF18002189.12
Catalog #:GR-FHMQ818-50-HL-56-12
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.24 in | BD: | 6.5 |
| BE: | 0.38 in | AJ: | 5.88 |
| D: | 2.06 | Y: | 5 in |
| RQ: | 3.59 in | V: | 0.38 in |
| AK: | 4.5 | LQ: | 4.09 in |
| H: | 0.03 in | B: | 5.06 |
| T: | 0.75 | BF: | 0.41 |
| A: | 3.56 | X: | 5.88 in |
| R: | 3.18 in | N: | 4.31 |
Technical Specifications
| Input RPM: | 1,750 | Assembly: | FHMQ-HL |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Model Code: | FHMQ818 | Input HP @ 1750 RPM: | 0.515 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output RPM: | 35 | Center Distance (in): | 1.75 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Motor Frame Size: | 56C | Series Code: | GR |
| Output Key: | 3/16 X 1.50 | Ratio Range: | 50:1 |
| Input Bore (C Face): | 0.625 | Output Shaft Assembly Code: | HL |
| Shaft Seal Material: | Viton | Series: | GR Series - Ironman Worm Gear Reducers |
| Ratio: | 50:1 | Bore Code: | 12 |
| Output Shaft Direction: | HL | Thrust Rating - output shaft: | 1144 |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 634 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 27.00 LB |

