Grove Gear GRF26002116.20 - GR-FHMQ826-40-HL-56-20
Part #:GRF26002116.20
Catalog #:GR-FHMQ826-40-HL-56-20
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Y: | 6.67 in | BE: | 0.38 in |
| B: | 7.12 | I: | 4.34 in |
| AK: | 4.5 | N: | 5.63 |
| X: | 8 in | T: | 1.25 |
| RQ: | 4.82 in | A: | 4.84 |
| BD: | 6.5 | H: | 0.41 in |
| AJ: | 5.88 | D: | 2.94 |
| BF: | 0.41 | R: | 3.7 in |
| LQ: | 5.19 in | V: | 0.5 in |
Technical Specifications
| Product Line: | GR Series - Ironman Worm Gear Reducers | Assembly: | FHMQ-HL |
| Output Key: | 1/4 X 2.50 | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Bore Code: | 20 |
| Output Shaft Assembly Code: | HL | Input RPM: | 1,750 |
| Ratio Range: | 40:1 | Output RPM: | 43 |
| Input HP @ 1750 RPM: | 1.695 | Gear Type: | Worm |
| Series Code: | GR | Model Code: | FHMQ826 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 56C |
| Ratio: | 40:1 | Input Bore (C Face): | 0.625 |
| Center Distance (in): | 2.63 | Thrust Rating - output shaft: | 2091 |
| Product Type: | Right Angle | Series: | GR Series - Ironman Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Shaft Direction: | HL |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 1854 in/lbs |
| Output Shaft: | Hollow Bore | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
General Specifications
| UPC: | 690310167052 | Weight: | 59.00 LB |

