Grove Gear GRF30001550.24 - GR-FHMQ830-15-HL-180-24
Part #:GRF30001550.24
Catalog #:GR-FHMQ830-15-HL-180-24
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 0.5 in | LQ1: | 6.15 in |
| I: | 4.84 in | D: | 3.25 |
| H: | 0.41 in | AK: | 8.5 |
| Y: | 7.37 in | RQ: | 5.63 in |
| BD: | 9 | BE1: | 0.5 in |
| B: | 8.12 | T: | 1.5 |
| N: | 6.75 | AJ: | 7.25 |
| X: | 9 in | R: | 3.78 in |
| BF: | 0.53 | A: | 5.25 |
Technical Specifications
| Ratio: | 15:1 | Product Type: | Right Angle |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 4.843 |
| Output Shaft Direction: | HL | Assembly: | FHMQ-HL |
| Input Keyway (C Face): | 1/4 x 1/8 | Shaft Seal Material: | Viton |
| Output RPM: | 116 | Motor Frame Size: | 180TC |
| Bore Code: | 24 | Reducer: | Worm - Right Angle |
| Series Code: | GR | Input Bore (C Face): | 1.125 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Ratio Range: | 15:1 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 2549 |
| Center Distance (in): | 3 | Output Shaft Assembly Code: | HL |
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 3.00 |
| Series: | GR Series - Ironman Worm Gear Reducers | Model Code: | FHMQ830 |
| Output Shaft: | Hollow Bore | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |
| Output Torque Rating (in-lb): | 2329 in/lbs | Housing Material: | Cast Iron |
General Specifications
| Weight: | 79.00 LB |

