Grove Gear GRG8210083.00 - GRG-BM821-80-L-140
Part #:GRG8210083.00
Catalog #:GRG-BM821-80-L-140
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 4.68 | L: | 4.82 in |
| I: | 3.61 in | F: | 3 |
| A: | 3.81 | AK: | 4.5 |
| D: | 2.28 | B: | 5.8 |
| K: | 2.5 in | BD: | 6.5 |
| O: | 2.29 in | U: | 0.625 in |
| BE: | 0.38 in | C: | 6.38 in |
| AJ: | 5.88 | TAP Depth: | 0.63 in |
| T: | 1 | LM: | 7.07 |
| Center Distance (in): | 2.06 in | BF: | 0.41 |
| H-Tap size: | 5/16-18 UNC in | J: | 4.75 in |
| G: | 1.44 |
Technical Specifications
| Input Diameter (in): | 0.625 in | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.38 in | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 0.304 |
| Assembly: | BM-L | Series Code: | GRG |
| Product Line: | GRG Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Motor Frame Size: | 140 | Ratio: | 80:1 |
| Output RPM: | 21 | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 X 1.44 | Series: | GRG Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | L | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 1144 | Output Diameter (in): | 1 in |
| Output Shaft Direction: | Left | Ratio Range: | 80:1 |
| No. of Gear Reductions: | Single | Center Distance (in): | 2.06 |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 1,495 lb |
| Output Torque Rating (in-lb): | 547 in/lbs |
General Specifications
| Weight: | 30.00 LB |

