Grove Gear GRG8210094.00 - GRG-BM821-60-R-140
Part #:GRG8210094.00
Catalog #:GRG-BM821-60-R-140
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.44 | AJ: | 5.88 |
| AK: | 4.5 | U: | 0.625 in |
| I: | 3.61 in | BE: | 0.38 in |
| TAP Depth: | 0.63 in | C: | 6.38 in |
| N: | 4.68 | O: | 2.29 in |
| K: | 2.5 in | LM: | 7.07 |
| B: | 5.8 | T: | 1 |
| Center Distance (in): | 2.06 in | D: | 2.28 |
| L: | 4.82 in | A: | 3.81 |
| BF: | 0.41 | H-Tap size: | 5/16-18 UNC in |
| J: | 4.75 in | BD: | 6.5 |
| F: | 3 |
Technical Specifications
| Input Diameter (in): | 0.625 in | Motor Frame Size: | 140 |
| Thrust Rating - output shaft: | 1144 | Ratio: | 60:1 |
| Output Diameter (in): | 1 in | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | R | Output Shaft Direction: | Right |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.38 in |
| Assembly: | BM-R | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.06 |
| Series: | GRG Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 0.674 | Output RPM: | 29 |
| No. of Gear Reductions: | Single | Series Code: | GRG |
| Ratio Range: | 60:1 | Output Key: | 1/4 X 1.44 |
| Product Line: | GRG Series - Ironman Worm Gear Reducers | Output Torque Rating (in-lb): | 940 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 1,415 lb |
General Specifications
| Weight: | 30.00 LB |

