Grove Gear GRG8210096.00 - GRG-BM821-100-R-140
Part #:GRG8210096.00
Catalog #:GRG-BM821-100-R-140
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | T: | 1 |
| Center Distance (in): | 2.06 in | K: | 2.5 in |
| AK: | 4.5 | LM: | 7.07 |
| J: | 4.75 in | G: | 1.44 |
| B: | 5.8 | U: | 0.625 in |
| D: | 2.28 | H-Tap size: | 5/16-18 UNC in |
| BD: | 6.5 | TAP Depth: | 0.63 in |
| BE: | 0.38 in | O: | 2.29 in |
| F: | 3 | C: | 6.38 in |
| L: | 4.82 in | AJ: | 5.88 |
| A: | 3.81 | I: | 3.61 in |
| N: | 4.68 |
Technical Specifications
| Ratio: | 100:1 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Series: | GRG Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Assembly: | BM-R | Output Shaft Direction: | Right |
| Ratio Range: | 100:1 to 250:1 | Thrust Rating - output shaft: | 1144 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Series Code: | GRG | Input Style: | Flexible Coupling Input |
| Output Key: | 1/4 X 1.44 | Motor Frame Size: | 140 |
| Input Diameter (in): | 0.625 in | Output Shaft Assembly Code: | R |
| Output Diameter (in): | 1 in | Input Keyway: | 3/16 X 1.38 in |
| Gear Type: | Worm | Output RPM: | 17 |
| Center Distance (in): | 2.06 | Input HP @ 1750 RPM: | 0.217 |
| Product Line: | GRG Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 1,580 lb |
| Output Torque Rating (in-lb): | 439 in/lbs |
General Specifications
| Weight: | 30.00 LB |

