Grove Gear GRG8210103.00 - GRG-BM821-30-D-140
Part #:GRG8210103.00
Catalog #:GRG-BM821-30-D-140
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 6.5 | I: | 3.61 in |
| A: | 3.81 | G: | 1.44 |
| F: | 3 | AK: | 4.5 |
| J: | 4.75 in | BE: | 0.38 in |
| O: | 2.29 in | B: | 5.8 |
| LM: | 7.07 | AJ: | 5.88 |
| K: | 2.5 in | Center Distance (in): | 2.06 in |
| T: | 1 | H-Tap size: | 5/16-18 UNC in |
| L: | 4.82 in | TAP Depth: | 0.63 in |
| U: | 0.625 in | O*: | 2.08 in |
| N: | 4.68 | D: | 2.28 |
| C: | 6.38 in | BF: | 0.41 |
Technical Specifications
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Ratio: | 30:1 |
| Product Line: | GRG Series - Ironman Worm Gear Reducers | Series Code: | GRG |
| Series: | GRG Series - Ironman Worm Gear Reducers | Motor Frame Size: | 140 |
| Output Key: | 1/4 X 1.44 | No. of Gear Reductions: | Single |
| Ratio Range: | 30:1 | Assembly: | BM-D |
| Output RPM: | 58 | Center Distance (in): | 2.06 |
| Input Keyway: | 3/16 X 1.38 in | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 1144 | Input RPM: | 1,750 |
| Output Shaft Direction: | Double | Input Diameter (in): | 0.625 in |
| Output Shaft Assembly Code: | D | Output Diameter (in): | 1 in |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 1.129 |
| Service Factor: | 1 | Output Torque Rating (in-lb): | 968 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,255 lb | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 30.00 LB |

