Grove Gear GRG8210107.00 - GRG-BM821-80-D-140
Part #:GRG8210107.00
Catalog #:GRG-BM821-80-D-140
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 4.82 in | I: | 3.61 in |
| LM: | 7.07 | U: | 0.625 in |
| G: | 1.44 | D: | 2.28 |
| BD: | 6.5 | BF: | 0.41 |
| C: | 6.38 in | T: | 1 |
| F: | 3 | TAP Depth: | 0.63 in |
| Center Distance (in): | 2.06 in | H-Tap size: | 5/16-18 UNC in |
| A: | 3.81 | O*: | 2.08 in |
| K: | 2.5 in | AK: | 4.5 |
| B: | 5.8 | J: | 4.75 in |
| N: | 4.68 | AJ: | 5.88 |
| O: | 2.29 in | BE: | 0.38 in |
Technical Specifications
| Input Diameter (in): | 0.625 in | Assembly: | BM-D |
| Product Line: | GRG Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 0.304 |
| Output Key: | 1/4 X 1.44 | Reducer: | Worm - Right Angle |
| Ratio: | 80:1 | Output Shaft Assembly Code: | D |
| Series Code: | GRG | Ratio Range: | 80:1 |
| Center Distance (in): | 2.06 | Gear Type: | Worm |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.38 in |
| Series: | GRG Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Shaft Direction: | Double | Motor Frame Size: | 140 |
| Output RPM: | 21 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1 in | Thrust Rating - output shaft: | 1144 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 547 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,495 lb |
| Output Shaft: | Solid Shaft |
General Specifications
| Weight: | 30.00 LB |

