Grove Gear GRG8210108.00 - GRG-BM821-100-D-140
Part #:GRG8210108.00
Catalog #:GRG-BM821-100-D-140
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 6.5 | O: | 2.29 in |
| LM: | 7.07 | O*: | 2.08 in |
| T: | 1 | AJ: | 5.88 |
| U: | 0.625 in | J: | 4.75 in |
| Center Distance (in): | 2.06 in | TAP Depth: | 0.63 in |
| I: | 3.61 in | B: | 5.8 |
| H-Tap size: | 5/16-18 UNC in | K: | 2.5 in |
| C: | 6.38 in | N: | 4.68 |
| D: | 2.28 | F: | 3 |
| G: | 1.44 | A: | 3.81 |
| BE: | 0.38 in | AK: | 4.5 |
| L: | 4.82 in | BF: | 0.41 |
Technical Specifications
| Input Keyway: | 3/16 X 1.38 in | Output Key: | 1/4 X 1.44 |
| Output Diameter (in): | 1 in | Motor Frame Size: | 140 |
| Center Distance (in): | 2.06 | Ratio Range: | 100:1 to 250:1 |
| Input Diameter (in): | 0.625 in | Service Factor: | 1 |
| Product Line: | GRG Series - Ironman Worm Gear Reducers | Output RPM: | 17 |
| Series Code: | GRG | Series: | GRG Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 1144 | Assembly: | BM-D |
| Gear Type: | Worm | Output Shaft Direction: | Double |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | D |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 0.217 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Ratio: | 100:1 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,580 lb | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 439 in/lbs |
General Specifications
| Weight: | 30.00 LB |

