Grove Gear GRG8210155.00 - GRG-BMQ821-80-L-140
Part #:GRG8210155.00
Catalog #:GRG-BMQ821-80-L-140
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 3.81 | RQ: | 4.06 in |
| I: | 3.61 in | J: | 4.75 in |
| T: | 1 | Center Distance (in): | 2.06 in |
| BE: | 0.38 in | BF: | 0.41 |
| TAP Depth: | 0.63 in | C: | 6.38 in |
| B: | 5.8 | K: | 2.5 in |
| BD: | 6.5 | LQ: | 4.46 in |
| O: | 2.29 in | F: | 3 |
| D: | 2.28 | H-Tap size: | 5/16-18 UNC in |
| G: | 1.44 | N: | 4.68 |
| AJ: | 5.88 | AK: | 4.5 |
Technical Specifications
| Series: | GRG Series - Ironman Worm Gear Reducers | Ratio: | 80:1 |
| Output RPM: | 21 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Output Shaft Direction: | Left |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1 in |
| Series Code: | GRG | Input RPM: | 1,750 |
| Motor Frame Size: | 140 | Input HP @ 1750 RPM: | 0.304 |
| Input Bore (C Face): | 0.875 | Service Factor: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Assembly Code: | L |
| Ratio Range: | 80:1 | Center Distance (in): | 2.06 |
| Thrust Rating - output shaft: | 1144 | Product Type: | Right Angle |
| Output Key: | 1/4 X 1.44 | Assembly: | BMQ-L |
| Input Style: | C-Face Quill | Product Line: | GRG Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 547 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,495 lb |
General Specifications
| Weight: | 29.00 LB |

