Grove Gear GRG8210156.00 - GRG-BMQ821-100-L-140
Part #:GRG8210156.00
Catalog #:GRG-BMQ821-100-L-140
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | RQ: | 4.06 in |
| B: | 5.8 | F: | 3 |
| K: | 2.5 in | I: | 3.61 in |
| C: | 6.38 in | D: | 2.28 |
| BD: | 6.5 | J: | 4.75 in |
| H-Tap size: | 5/16-18 UNC in | O: | 2.29 in |
| A: | 3.81 | AJ: | 5.88 |
| BF: | 0.41 | BE: | 0.38 in |
| N: | 4.68 | TAP Depth: | 0.63 in |
| T: | 1 | LQ: | 4.46 in |
| G: | 1.44 | Center Distance (in): | 2.06 in |
Technical Specifications
| Motor Frame Size: | 140 | Product Line: | GRG Series - Ironman Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio Range: | 100:1 to 250:1 |
| Input HP @ 1750 RPM: | 0.217 | Assembly: | BMQ-L |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Service Factor: | 1 | Output Key: | 1/4 X 1.44 |
| Series Code: | GRG | Output RPM: | 17 |
| Thrust Rating - output shaft: | 1144 | Input Bore (C Face): | 0.875 |
| Output Shaft Assembly Code: | L | Reducer: | Worm - Right Angle |
| Ratio: | 100:1 | Gear Type: | Worm |
| Output Diameter (in): | 1 in | Shaft Seal Material: | Viton |
| Series: | GRG Series - Ironman Worm Gear Reducers | Input Style: | C-Face Quill |
| Center Distance (in): | 2.06 | Input RPM: | 1,750 |
| Output Shaft Direction: | Left | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 1,580 lb | Output Torque Rating (in-lb): | 439 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 29.00 LB |

