Grove Gear GRG8210240.00 - GRG-BMQ821-100-R-48
Part #:GRG8210240.00
Catalog #:GRG-BMQ821-100-R-48
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H-Tap size: | 5/16-18 UNC in | BE: | 0.38 in |
| AK: | 3 | B: | 5.8 |
| F: | 3 | AJ: | 3.75 |
| RQ: | 4.06 in | TAP Depth: | 0.63 in |
| A: | 3.81 | O: | 2.29 in |
| G: | 1.44 | LQ: | 4.46 in |
| C: | 6.38 in | Center Distance (in): | 2.06 in |
| J: | 4.75 in | T: | 1 |
| BF: | 0.28 | D: | 2.28 |
| BD: | 4.36 | K: | 2.5 in |
| I: | 3.61 in | N: | 4.68 |
Technical Specifications
| Series Code: | GRG | Input Bore (C Face): | 0.5 |
| Input HP @ 1750 RPM: | 0.217 | Service Factor: | 1 |
| Assembly: | BMQ-R | Output Shaft Assembly Code: | R |
| Input Keyway (C Face): | 1/8 X 1/16 | Output RPM: | 17 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Output Shaft Direction: | Right |
| Center Distance (in): | 2.06 | Ratio: | 100:1 |
| Series: | GRG Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 1144 |
| Output Diameter (in): | 1 in | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Output Key: | 1/4 X 1.44 | Reducer: | Worm - Right Angle |
| Product Line: | GRG Series - Ironman Worm Gear Reducers | Motor Frame Size: | 48 |
| Ratio Range: | 100:1 to 250:1 | Output Torque Rating (in-lb): | 439 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,580 lb | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft |
General Specifications
| Weight: | 29.00 LB |

