Grove Gear GRG8210507.19 - GRG-H821-30-H1-19
Part #:GRG8210507.19
Catalog #:GRG-H821-30-H1-19
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 4.99 | G: | 1.44 |
| T: | 1.1875 | D: | 2.28 |
| L: | 4.82 in | I: | 3.61 in |
| J: | 4.75 in | U: | 0.625 in |
| F: | 3 | Center Distance (in): | 2.06 in |
| B: | 5.8 | AE1: | 0.61 |
| AG: | 6 | C: | 6.38 in |
| M: | 1.76 | AE2: | 0.4 |
| V: | 1.94 in |
Technical Specifications
| Output Key: | 1/4 x 2.50 | Product Type: | Right Angle |
| Output Shaft Direction: | H1 | Input RPM: | 1,750 |
| Ratio: | 30:1 | Input Keyway: | 3/16 X 1.38 in |
| Thrust Rating - output shaft: | 1144 | Series: | GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 1.129 | Shaft Seal Material: | Viton |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Series Code: | GRG |
| Output Shaft Assembly Code: | H1 | Assembly: | H-H1 |
| Ratio Range: | 30:1 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.06 |
| Service Factor: | 1 | Bore Code: | 19 |
| Output RPM: | 58 | Input Style: | Solid Shaft |
| Output Diameter (in): | 1.1875 in | Input Diameter (in): | 0.625 in |
| Gear Type: | Worm | Output Torque Rating (in-lb): | 968 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,255 lb | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 26.00 LB |

