Grove Gear GRG8210511.23 - GRG-H821-80-H1-23
Part #:GRG8210511.23
Catalog #:GRG-H821-80-H1-23
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.61 | I: | 3.61 in |
| M: | 1.76 | J: | 4.75 in |
| G: | 1.44 | L: | 4.82 in |
| U: | 0.625 in | AE2: | 0.4 |
| V: | 1.94 in | T: | 1.4375 |
| F: | 3 | C: | 6.38 in |
| Center Distance (in): | 2.06 in | AG: | 6 |
| D: | 2.28 | AD: | 4.99 |
| B: | 5.8 |
Technical Specifications
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Product Line: | GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Ratio: | 80:1 | Input Style: | Solid Shaft |
| Output Key: | 3/8 x 3.00 | Input RPM: | 1,750 |
| Assembly: | H-H1 | Output Shaft Direction: | H1 |
| Output Diameter (in): | 1.4375 in | Input Diameter (in): | 0.625 in |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 1144 |
| Bore Code: | 23 | Output RPM: | 21 |
| Input Keyway: | 3/16 X 1.38 in | Series Code: | GRG |
| Ratio Range: | 80:1 | Center Distance (in): | 2.06 |
| Input HP @ 1750 RPM: | 0.304 | Gear Type: | Worm |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | H1 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 547 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,495 lb |
General Specifications
| UPC: | 690310131749 | Weight: | 26.00 LB |

