Grove Gear GRG8210513.23 - GRG-HM821-5-H1-56-23
Part #:GRG8210513.23
Catalog #:GRG-HM821-5-H1-56-23
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 4.75 in | AJ: | 5.88 |
| F: | 3 | AD: | 4.99 |
| C: | 6.38 in | AE2: | 0.4 |
| I: | 3.61 in | Center Distance (in): | 2.06 in |
| BF: | 0.41 | BD: | 6.5 |
| AE1: | 0.61 | G: | 1.44 |
| AG: | 6 | BE: | 0.38 in |
| U: | 0.625 in | L: | 4.82 in |
| B: | 5.8 | D: | 2.28 |
| V: | 1.94 in | LM: | 7.07 |
| AK: | 4.5 | T: | 1.4375 |
Technical Specifications
| Bore Code: | 23 | Series Code: | GRG |
| Input Keyway: | 3/16 X 1.38 in | Thrust Rating - output shaft: | 735 |
| Input HP @ 1750 RPM: | 3.653 | Output Shaft Assembly Code: | H1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.4375 in |
| Output Key: | 3/8 X 3.00 | Service Factor: | 1 |
| Output Shaft Direction: | H1 | No. of Gear Reductions: | Single |
| Center Distance (in): | 2.06 | Ratio Range: | 5:1 |
| Ratio: | 5:1 | Gear Type: | Worm |
| Model Code: | HM821 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Assembly: | HM-H1 | Input Diameter (in): | 0.625 in |
| Motor Frame Size: | 56 | Reducer: | Worm - Right Angle |
| Output RPM: | 350 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 614 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,000 lb |
General Specifications
| Weight: | 31.00 LB |

