Grove Gear GRG8210527.23 - GRG-HM821-10-H1-140-23
Part #:GRG8210527.23
Catalog #:GRG-HM821-10-H1-140-23
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.61 | AE2: | 0.4 |
| LM: | 7.07 | J: | 4.75 in |
| AJ: | 5.88 | AG: | 6 |
| AD: | 4.99 | BF: | 0.41 |
| L: | 4.82 in | BD: | 6.5 |
| C: | 6.38 in | BE: | 0.38 in |
| V: | 1.94 in | F: | 3 |
| Center Distance (in): | 2.06 in | G: | 1.44 |
| I: | 3.61 in | D: | 2.28 |
| AK: | 4.5 | T: | 1.4375 |
| U: | 0.625 in | B: | 5.8 |
Technical Specifications
| Model Code: | HM821 | Output Diameter (in): | 1.4375 in |
| Input HP @ 1750 RPM: | 2.464 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.625 in | Gear Type: | Worm |
| Output Key: | 3/8 X 3.00 | Input RPM: | 1,750 |
| Output Shaft Direction: | H1 | Motor Frame Size: | 140 |
| Ratio Range: | 10:1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | H1 |
| Input Keyway: | 3/16 X 1.38 in | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Output RPM: | 175 |
| Bore Code: | 23 | Series: | GR Series - Ironman Worm Gear Reducers |
| Ratio: | 10:1 | Assembly: | HM-H1 |
| Series Code: | GRG | Center Distance (in): | 2.06 |
| Thrust Rating - output shaft: | 898 | Overhung Load Rating (Output Shaft(lb)): | 1,065 lb |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 805 in/lbs |
General Specifications
| UPC: | 690310131671 | Weight: | 31.00 LB |

