Grove Gear GRG8210534.16 - GRG-HM821-60-H1-140-16
Part #:GRG8210534.16
Catalog #:GRG-HM821-60-H1-140-16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.28 | L: | 4.82 in |
| F: | 3 | J: | 4.75 in |
| T: | 1 | AD: | 4.99 |
| AE1: | 0.61 | BD: | 6.5 |
| BF: | 0.41 | V: | 1.94 in |
| C: | 6.38 in | B: | 5.8 |
| AG: | 6 | I: | 3.61 in |
| Center Distance (in): | 2.06 in | AK: | 4.5 |
| BE: | 0.38 in | AJ: | 5.88 |
| G: | 1.44 | LM: | 7.07 |
| U: | 0.625 in | AE2: | 0.4 |
Technical Specifications
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.625 in |
| Ratio: | 60:1 | Center Distance (in): | 2.06 |
| Input HP @ 1750 RPM: | 0.674 | Ratio Range: | 60:1 |
| Input Keyway: | 3/16 X 1.38 in | Product Type: | Right Angle |
| Output RPM: | 29 | Series: | GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Motor Frame Size: | 140 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | H1 | Assembly: | HM-H1 |
| Thrust Rating - output shaft: | 1144 | Series Code: | GRG |
| Bore Code: | 16 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Output Key: | 1/4 X 2.50 |
| Output Diameter (in): | 1 in | Output Shaft Direction: | H1 |
| Model Code: | HM821 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,415 lb |
| Output Torque Rating (in-lb): | 940 in/lbs |
General Specifications
| Weight: | 31.00 LB |

