Grove Gear GRG8210535.23 - GRG-HM821-80-H1-140-23
Part #:GRG8210535.23
Catalog #:GRG-HM821-80-H1-140-23
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.28 | V: | 1.94 in |
| T: | 1.4375 | BE: | 0.38 in |
| C: | 6.38 in | AJ: | 5.88 |
| AE1: | 0.61 | BD: | 6.5 |
| AD: | 4.99 | AG: | 6 |
| G: | 1.44 | L: | 4.82 in |
| BF: | 0.41 | U: | 0.625 in |
| LM: | 7.07 | Center Distance (in): | 2.06 in |
| AE2: | 0.4 | AK: | 4.5 |
| J: | 4.75 in | F: | 3 |
| B: | 5.8 | I: | 3.61 in |
Technical Specifications
| Output Shaft Assembly Code: | H1 | Gear Type: | Worm |
| Motor Frame Size: | 140 | Input HP @ 1750 RPM: | 0.304 |
| Thrust Rating - output shaft: | 1144 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.625 in | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Series Code: | GRG |
| Shaft Seal Material: | Viton | Bore Code: | 23 |
| Ratio Range: | 80:1 | Output Shaft Direction: | H1 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.4375 in |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Product Type: | Right Angle | Output RPM: | 21 |
| Center Distance (in): | 2.06 | Input Keyway: | 3/16 X 1.38 in |
| Assembly: | HM-H1 | Model Code: | HM821 |
| Ratio: | 80:1 | Output Torque Rating (in-lb): | 547 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,495 lb |
General Specifications
| Weight: | 31.00 LB |

