Grove Gear GRG8210558.20 - GRG-HMQ821-60-H1-140-20
Part #:GRG8210558.20
Catalog #:GRG-HMQ821-60-H1-140-20
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 4.99 | BD: | 6.5 |
| AE1: | 0.61 | AG: | 6 |
| D: | 2.28 | AK: | 4.5 |
| T: | 1.25 | LQ: | 4.46 in |
| AJ: | 5.88 | F: | 3 |
| G: | 1.44 | RQ: | 4.06 in |
| J: | 4.75 in | B: | 5.8 |
| I: | 3.61 in | BE: | 0.38 in |
| BF: | 0.41 | V: | 1.94 in |
| C: | 6.38 in | Center Distance (in): | 2.06 in |
| AE2: | 0.4 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio Range: | 60:1 |
| Output Shaft Direction: | H1 | Input HP @ 1750 RPM: | 0.674 |
| Input Style: | C-Face Quill | Motor Frame Size: | 140 |
| Assembly: | HMQ-H1 | Ratio: | 60:1 |
| Product Type: | Right Angle | Bore Code: | 20 |
| Output Shaft Assembly Code: | H1 | Series Code: | GRG |
| Output RPM: | 29 | Model Code: | HMQ821 |
| Gear Type: | Worm | Input Bore (C Face): | 0.875 |
| Service Factor: | 1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Key: | 1/4 X 2.50 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.25 in | Reducer: | Worm - Right Angle |
| Series: | GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 1144 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Center Distance (in): | 2.06 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,415 lb | Output Torque Rating (in-lb): | 940 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 30.00 LB |

