Grove Gear GRG8210565.18 - GRG-HM821-20-H1-48-18
Part #:GRG8210565.18
Catalog #:GRG-HM821-20-H1-48-18
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.125 | V: | 1.94 in |
| AJ: | 3.75 | AD: | 4.99 |
| D: | 2.28 | G: | 1.44 |
| BE: | 0.38 in | BF: | 0.28 |
| U: | 0.625 in | Center Distance (in): | 2.06 in |
| C: | 6.38 in | J: | 4.75 in |
| AE1: | 0.61 | AE2: | 0.4 |
| I: | 3.61 in | LM: | 6.63 |
| AG: | 6 | B: | 5.8 |
| F: | 3 | BD: | 4.36 |
| AK: | 3 | L: | 4.82 in |
Technical Specifications
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | H1 |
| Ratio Range: | 20:1 | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1.125 in |
| Output RPM: | 87 | Motor Frame Size: | 48 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Model Code: | HM821 | Series: | GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 2.06 | Thrust Rating - output shaft: | 1144 |
| Output Shaft Direction: | H1 | Service Factor: | 1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Series Code: | GRG |
| Output Key: | 1/4 X 2.50 | Input Keyway: | 3/16 X 1.38 in |
| Input Diameter (in): | 0.625 in | Product Type: | Right Angle |
| Ratio: | 20:1 | Assembly: | HM-H1 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 1.584 |
| Bore Code: | 18 | Overhung Load Rating (Output Shaft(lb)): | 1,175 lb |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 964 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 31.00 LB |

