Grove Gear GRG8260062.00 - GRG-BM826-7.5-D-56
Part #:GRG8260062.00
Catalog #:GRG-BM826-7.5-D-56
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | H-Tap size: | 3/8-16 UNC in |
| O: | 2.73 in | L: | 6.07 in |
| O*: | 2.52 in | I: | 4.34 in |
| J: | 6.38 in | D: | 2.94 |
| A: | 4.84 | G: | 1.69 |
| Center Distance (in): | 2.63 in | K: | 3.19 in |
| N: | 5.63 | TAP Depth: | 0.69 in |
| F: | 3.38 | B: | 7.12 |
| AJ: | 5.88 | C: | 8 in |
| BF: | 0.41 | T: | 1.25 |
| LM: | 8.32 | AK: | 4.5 |
| BE: | 0.38 in | BD: | 6.5 |
Technical Specifications
| Output Shaft Assembly Code: | D | Ratio Range: | 7.5:1 |
| Product Type: | Right Angle | Product Line: | GRG Series - Ironman Worm Gear Reducers |
| Output RPM: | 233 | Assembly: | BM-D |
| Center Distance (in): | 2.63 | Series: | GRG Series - Ironman Worm Gear Reducers |
| Output Key: | 1/4 x 1.75 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 4.956 | Input Diameter (in): | 0.75 in |
| Output Shaft Direction: | Double | Input Keyway: | 3/16 X 1.63 in |
| Output Diameter (in): | 1.25 in | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Motor Frame Size: | 56 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Ratio: | 7.5:1 | Series Code: | GRG |
| Thrust Rating - output shaft: | 1609 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1235 in/lbs |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 690310132265 | Weight: | 57.00 LB |

