Grove Gear GRG8260105.00 - GRG-BM826-50-D-140
Part #:GRG8260105.00
Catalog #:GRG-BM826-50-D-140
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | C: | 8 in |
| L: | 6.07 in | D: | 2.94 |
| N: | 5.63 | T: | 1.25 |
| H-Tap size: | 3/8-16 UNC in | O*: | 2.52 in |
| G: | 1.69 | J: | 6.38 in |
| AJ: | 5.88 | I: | 4.34 in |
| K: | 3.19 in | U: | 0.75 in |
| BE: | 0.38 in | BD: | 6.5 |
| BF: | 0.41 | F: | 3.38 |
| TAP Depth: | 0.69 in | Center Distance (in): | 2.63 in |
| B: | 7.12 | A: | 4.84 |
| O: | 2.73 in | LM: | 8.32 |
Technical Specifications
| Model Code: | BM826 | Series: | GRG Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | D | Ratio Range: | 50:1 |
| Input HP @ 1750 RPM: | 1.42 | Output Shaft Direction: | Double |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Motor Frame Size: | 140TC | Output Diameter (in): | 1.25 in |
| Thrust Rating - output shaft: | 2091 | Ratio: | 50:1 |
| Center Distance (in): | 2.63 | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.63 in | Assembly: | BM-D |
| Shaft Seal Material: | Viton | Series Code: | GRG |
| Output Key: | 1/4 X 1.75 | Product Type: | Worm Speed Reducer |
| Product Line: | GRG Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Output RPM: | 35 |
| Input Diameter (in): | 0.75 in | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 1843 in/lbs | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
General Specifications
| Weight: | 57.00 LB |

