Grove Gear GRG8260106.00 - GRG-BM826-60-D-140
Part #:GRG8260106.00
Catalog #:GRG-BM826-60-D-140
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | K: | 3.19 in |
| Center Distance (in): | 2.63 in | D: | 2.94 |
| LM: | 8.32 | G: | 1.69 |
| I: | 4.34 in | U: | 0.75 in |
| J: | 6.38 in | AK: | 4.5 |
| N: | 5.63 | AJ: | 5.88 |
| A: | 4.84 | B: | 7.12 |
| O: | 2.73 in | BD: | 6.5 |
| T: | 1.25 | TAP Depth: | 0.69 in |
| F: | 3.38 | H-Tap size: | 3/8-16 UNC in |
| BE: | 0.38 in | L: | 6.07 in |
| C: | 8 in | O*: | 2.52 in |
Technical Specifications
| Center Distance (in): | 2.63 | Input Diameter (in): | 0.75 in |
| Output Shaft Assembly Code: | D | Product Type: | Worm Speed Reducer |
| Model Code: | BM826 | Ratio: | 60:1 |
| Assembly: | BM-D | Output RPM: | 29 |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 2091 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Input RPM: | 1,750 | Series: | GRG Series - Ironman Worm Gear Reducers |
| Ratio Range: | 60:1 | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.63 in | Output Diameter (in): | 1.25 in |
| Input Style: | Flexible Coupling Input | Output Key: | 1/4 X 1.75 |
| Input HP @ 1750 RPM: | 1.216 | Motor Frame Size: | 140TC |
| Series Code: | GRG | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | Double | Product Line: | GRG Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
| Output Torque Rating (in-lb): | 1805 in/lbs | Output Shaft: | Solid Shaft |
General Specifications
| Weight: | 57.00 LB |

