Grove Gear GRG8260120.00 - GRG-BM826-100-L-180
Part #:GRG8260120.00
Catalog #:GRG-BM826-100-L-180
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 3.38 | J: | 6.38 in |
| AK: | 8.5 | A: | 4.84 |
| TAP Depth: | 0.69 in | L: | 6.07 in |
| N: | 5.63 | C: | 8 in |
| D: | 2.94 | BE1: | 0.5 in |
| H-Tap size: | 3/8-16 UNC in | U: | 0.75 in |
| O: | 2.73 in | BD: | 9 |
| AJ: | 7.25 | G: | 1.69 |
| B: | 7.12 | K: | 3.19 in |
| I: | 4.34 in | T: | 1.25 |
| Center Distance (in): | 2.63 in | BF: | 0.53 |
| L1: | 9.32 in |
Technical Specifications
| Center Distance (in): | 2.63 | Input Diameter (in): | 0.75 in |
| Series Code: | GRG | Input Keyway: | 3/16 X 1.63 in |
| Ratio Range: | 100:1 to 250:1 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Product Type: | Right Angle |
| Series: | GRG Series - Ironman Worm Gear Reducers | Output Shaft Direction: | Left |
| Product Line: | GRG Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | L |
| Output RPM: | 17 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Assembly: | BM-L |
| Output Key: | 1/4 x 1.75 | Input HP @ 1750 RPM: | 0.386 |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 2091 |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1.25 in |
| Motor Frame Size: | 180 | Ratio: | 100:1 |
| Input RPM: | 1,750 | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
| Output Torque Rating (in-lb): | 851 in/lbs |
General Specifications
| Weight: | 57.00 LB |

