Grove Gear GRG8260129.00 - GRG-BM826-50-R-180
Part #:GRG8260129.00
Catalog #:GRG-BM826-50-R-180
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 9.32 in | AK: | 8.5 |
| J: | 6.38 in | A: | 4.84 |
| B: | 7.12 | D: | 2.94 |
| F: | 3.38 | TAP Depth: | 0.69 in |
| H-Tap size: | 3/8-16 UNC in | I: | 4.34 in |
| U: | 0.75 in | T: | 1.25 |
| BE1: | 0.5 in | G: | 1.69 |
| O: | 2.73 in | K: | 3.19 in |
| BF: | 0.53 | AJ: | 7.25 |
| Center Distance (in): | 2.63 in | C: | 8 in |
| N: | 5.63 | BD: | 9 |
| L: | 6.07 in |
Technical Specifications
| Ratio Range: | 50:1 | Series Code: | GRG |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Ratio: | 50:1 | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Output RPM: | 35 |
| Series: | GRG Series - Ironman Worm Gear Reducers | Center Distance (in): | 2.63 |
| Input HP @ 1750 RPM: | 1.42 | Thrust Rating - output shaft: | 2091 |
| Product Type: | Right Angle | Assembly: | BM-R |
| Product Line: | GRG Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | R |
| Input Diameter (in): | 0.75 in | Motor Frame Size: | 180 |
| Output Shaft Direction: | Right | Output Diameter (in): | 1.25 in |
| Output Key: | 1/4 x 1.75 | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.63 in | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb | Output Torque Rating (in-lb): | 1843 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 57.00 LB |

