Grove Gear GRG8260133.00 - GRG-BM826-5-D-180
Part #:GRG8260133.00
Catalog #:GRG-BM826-5-D-180
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 4.84 | H-Tap size: | 3/8-16 UNC in |
| AJ: | 7.25 | D: | 2.94 |
| B: | 7.12 | BE1: | 0.5 in |
| F: | 3.38 | Center Distance (in): | 2.63 in |
| C: | 8 in | T: | 1.25 |
| L: | 6.07 in | TAP Depth: | 0.69 in |
| O: | 2.73 in | K: | 3.19 in |
| J: | 6.38 in | AK: | 8.5 |
| BD: | 9 | L1: | 9.32 in |
| I: | 4.34 in | G: | 1.69 |
| N: | 5.63 | O*: | 2.52 in |
| BF: | 0.53 | U: | 0.75 in |
Technical Specifications
| Output Shaft Direction: | Double | Output Key: | 1/4 x 1.75 |
| Input HP @ 1750 RPM: | 6.693 | Center Distance (in): | 2.63 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Assembly: | BM-D |
| Input Diameter (in): | 0.75 in | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Thrust Rating - output shaft: | 1420 |
| Ratio Range: | 5:1 | Input Keyway: | 3/16 X 1.63 in |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | D |
| Ratio: | 5:1 | Output Diameter (in): | 1.25 in |
| Service Factor: | 1 | Series Code: | GRG |
| Motor Frame Size: | 180 | Product Line: | GRG Series - Ironman Worm Gear Reducers |
| Series: | GRG Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Output RPM: | 350 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1130 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
| Output Shaft: | Solid Shaft |
General Specifications
| Weight: | 57.00 LB |

