Grove Gear GRG8260143.00 - GRG-BM826-80-D-180
Part #:GRG8260143.00
Catalog #:GRG-BM826-80-D-180
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AJ: | 7.25 |
| C: | 8 in | A: | 4.84 |
| D: | 2.94 | U: | 0.75 in |
| K: | 3.19 in | I: | 4.34 in |
| L1: | 9.32 in | O: | 2.73 in |
| BD: | 9 | Center Distance (in): | 2.63 in |
| AK: | 8.5 | J: | 6.38 in |
| H-Tap size: | 3/8-16 UNC in | BF: | 0.53 |
| TAP Depth: | 0.69 in | N: | 5.63 |
| B: | 7.12 | L: | 6.07 in |
| G: | 1.69 | O*: | 2.52 in |
| F: | 3.38 | T: | 1.25 |
Technical Specifications
| Product Type: | Right Angle | Output RPM: | 21 |
| Service Factor: | 1 | Output Key: | 1/4 x 1.75 |
| Input Keyway: | 3/16 X 1.63 in | Series: | GRG Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 0.577 | Ratio Range: | 80:1 |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Product Line: | GRG Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Center Distance (in): | 2.63 | Assembly: | BM-D |
| Output Shaft Assembly Code: | D | Ratio: | 80:1 |
| Thrust Rating - output shaft: | 2091 | Output Shaft Direction: | Double |
| No. of Gear Reductions: | Single | Series Code: | GRG |
| Motor Frame Size: | 180 | Input RPM: | 1,750 |
| Gear Type: | Worm | Input Diameter (in): | 0.75 in |
| Output Diameter (in): | 1.25 in | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
| Output Torque Rating (in-lb): | 1092 in/lbs |
General Specifications
| Weight: | 57.00 LB |

