Grove Gear GRG8260170.00 - GRG-BMQ826-7.5-D-56
Part #:GRG8260170.00
Catalog #:GRG-BMQ826-7.5-D-56
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 6.5 | C: | 8 in |
| T: | 1.25 | A: | 4.84 |
| I: | 4.34 in | N: | 5.63 |
| H-Tap size: | 3/8-16 UNC in | J: | 6.38 in |
| Center Distance (in): | 2.63 in | B: | 7.12 |
| BF: | 0.41 | O: | 2.73 in |
| AJ: | 5.88 | D: | 2.94 |
| K: | 3.19 in | RQ: | 4.82 in |
| AK: | 4.5 | G: | 1.69 |
| F: | 3.38 | LQ: | 5.19 in |
| TAP Depth: | 0.69 in | BE: | 0.38 in |
| O*: | 2.52 in |
Technical Specifications
| Assembly: | BMQ-D | Series Code: | GRG |
| Output Shaft Assembly Code: | D | Output RPM: | 233 |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio Range: | 7.5:1 |
| Motor Frame Size: | 56 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.25 in | Output Shaft Direction: | Double |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 4.956 |
| Input Bore (C Face): | 0.625 | Product Line: | GRG Series - Ironman Worm Gear Reducers |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Service Factor: | 1 | Gear Type: | Worm |
| Output Key: | 1/4 X 1.75 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Ratio: | 7.5:1 |
| Thrust Rating - output shaft: | 1609 | Series: | GRG Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 2.63 | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
| Output Torque Rating (in-lb): | 1235 in/lbs | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 56.00 LB |

