Grove Gear GRG8260227.00 - GRG-BMQ826-80-L-180
Part #:GRG8260227.00
Catalog #:GRG-BMQ826-80-L-180
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | RQ: | 5.13 in |
| O: | 2.73 in | N: | 5.63 |
| BD: | 9 | F: | 3.38 |
| D: | 2.94 | Center Distance (in): | 2.63 in |
| G: | 1.69 | B: | 7.12 |
| T: | 1.25 | LQ1: | 5.62 in |
| H-Tap size: | 3/8-16 UNC in | BF: | 0.53 |
| K: | 3.19 in | AJ: | 7.25 |
| TAP Depth: | 0.69 in | A: | 4.84 |
| BE1: | 0.5 in | C: | 8 in |
| J: | 6.38 in | I: | 4.34 in |
Technical Specifications
| Output Key: | 1/4 X 1.75 | Output Diameter (in): | 1.25 in |
| Series: | GRG Series - Ironman Worm Gear Reducers | Ratio: | 80:1 |
| Service Factor: | 1 | Input Bore (C Face): | 1.125 |
| Product Line: | GRG Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 2091 |
| Input Keyway (C Face): | 1/4 X 1/8 | Ratio Range: | 80:1 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | Left |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Output RPM: | 21 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 0.577 | Center Distance (in): | 2.63 |
| Gear Type: | Worm | Output Shaft Assembly Code: | L |
| Shaft Seal Material: | Viton | Motor Frame Size: | 180 |
| Assembly: | BMQ-L | Input Style: | C-Face Quill |
| Series Code: | GRG | Output Torque Rating (in-lb): | 1092 in/lbs |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 56.00 LB |

