Grove Gear GRG8260240.00 - GRG-BMQ826-100-R-180
Part #:GRG8260240.00
Catalog #:GRG-BMQ826-100-R-180
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.69 | B: | 7.12 |
| A: | 4.84 | BE1: | 0.5 in |
| H-Tap size: | 3/8-16 UNC in | D: | 2.94 |
| BD: | 9 | BF: | 0.53 |
| N: | 5.63 | TAP Depth: | 0.69 in |
| RQ: | 5.13 in | C: | 8 in |
| K: | 3.19 in | LQ1: | 5.62 in |
| O: | 2.73 in | AK: | 8.5 |
| J: | 6.38 in | AJ: | 7.25 |
| Center Distance (in): | 2.63 in | I: | 4.34 in |
| F: | 3.38 | T: | 1.25 |
Technical Specifications
| Center Distance (in): | 2.63 | Service Factor: | 1 |
| Input Bore (C Face): | 1.125 | Input Style: | C-Face Quill |
| Series Code: | GRG | Output Diameter (in): | 1.25 in |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Key: | 1/4 X 1.75 |
| Assembly: | BMQ-R | Thrust Rating - output shaft: | 2091 |
| Output Shaft Assembly Code: | R | Series: | GRG Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 0.386 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Output Shaft Direction: | Right | Product Line: | GRG Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 180 | Ratio Range: | 100:1 to 250:1 |
| Input RPM: | 1,750 | Output RPM: | 17 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Ratio: | 100:1 | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 851 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
General Specifications
| Weight: | 56.00 LB |

