Grove Gear GRG8260262.00 - GRG-BM826-60-L-210
Part #:GRG8260262.00
Catalog #:GRG-BM826-60-L-210
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.63 in | T: | 1.25 |
| O: | 2.73 in | AK: | 8.5 |
| H-Tap size: | 3/8-16 UNC in | J: | 6.38 in |
| BF: | 0.53 | AJ: | 7.25 |
| BE1: | 0.5 in | C: | 8 in |
| N: | 5.63 | D: | 2.94 |
| L1: | 9.32 in | U: | 0.75 in |
| K: | 3.19 in | BD: | 9 |
| I: | 4.34 in | A: | 4.84 |
| L: | 6.07 in | TAP Depth: | 0.69 in |
| B: | 7.12 | G: | 1.69 |
| F: | 3.38 |
Technical Specifications
| Input HP @ 1750 RPM: | 1.216 | Output Shaft Direction: | Left |
| Product Line: | GRG Series - Ironman Worm Gear Reducers | Series Code: | GRG |
| Thrust Rating - output shaft: | 2091 | Motor Frame Size: | 210 |
| Reducer: | Worm - Right Angle | Series: | GRG Series - Ironman Worm Gear Reducers |
| Ratio Range: | 60:1 | Service Factor: | 1 |
| Output Shaft Assembly Code: | L | Center Distance (in): | 2.63 |
| Input Style: | Flexible Coupling Input | Assembly: | BM-L |
| Input Diameter (in): | 0.75 in | Gear Type: | Worm |
| Ratio: | 60:1 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Output Key: | 1/4 x 1.75 | Product Type: | Right Angle |
| Output Diameter (in): | 1.25 in | Output RPM: | 29 |
| Input Keyway: | 3/16 X 1.63 in | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 1805 in/lbs |
General Specifications
| Weight: | 57.00 LB |

