Grove Gear GRG8260267.00 - GRG-BM826-10-R-210
Part #:GRG8260267.00
Catalog #:GRG-BM826-10-R-210
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | F: | 3.38 |
| K: | 3.19 in | AK: | 8.5 |
| L1: | 9.32 in | BF: | 0.53 |
| H-Tap size: | 3/8-16 UNC in | O: | 2.73 in |
| J: | 6.38 in | A: | 4.84 |
| C: | 8 in | L: | 6.07 in |
| T: | 1.25 | Center Distance (in): | 2.63 in |
| B: | 7.12 | AJ: | 7.25 |
| BD: | 9 | TAP Depth: | 0.69 in |
| I: | 4.34 in | N: | 5.63 |
| D: | 2.94 | U: | 0.75 in |
| G: | 1.69 |
Technical Specifications
| Assembly: | BM-R | Motor Frame Size: | 210 |
| Input Diameter (in): | 0.75 in | Gear Type: | Worm |
| Series Code: | GRG | Output Key: | 1/4 x 1.75 |
| Ratio Range: | 10:1 | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 1762 | Series: | GRG Series - Ironman Worm Gear Reducers |
| Ratio: | 10:1 | Output Shaft Assembly Code: | R |
| Input Keyway: | 3/16 X 1.63 in | Output Diameter (in): | 1.25 in |
| Input HP @ 1750 RPM: | 4.492 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Center Distance (in): | 2.63 |
| Service Factor: | 1 | Output Shaft Direction: | Right |
| Product Line: | GRG Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Output RPM: | 175 | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1475 in/lbs |
General Specifications
| Weight: | 57.00 LB |

