Grove Gear GRG8260269.00 - GRG-BM826-20-R-210
Part #:GRG8260269.00
Catalog #:GRG-BM826-20-R-210
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 9.32 in | B: | 7.12 |
| G: | 1.69 | I: | 4.34 in |
| N: | 5.63 | TAP Depth: | 0.69 in |
| BE1: | 0.5 in | L: | 6.07 in |
| H-Tap size: | 3/8-16 UNC in | D: | 2.94 |
| BF: | 0.53 | AJ: | 7.25 |
| C: | 8 in | F: | 3.38 |
| BD: | 9 | AK: | 8.5 |
| T: | 1.25 | U: | 0.75 in |
| Center Distance (in): | 2.63 in | A: | 4.84 |
| O: | 2.73 in | J: | 6.38 in |
| K: | 3.19 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.75 in |
| Input RPM: | 1,750 | Ratio Range: | 20:1 |
| Series: | GRG Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 2.965 | Output Diameter (in): | 1.25 in |
| Series Code: | GRG | Output Shaft Assembly Code: | R |
| Output Shaft Direction: | Right | Thrust Rating - output shaft: | 2091 |
| No. of Gear Reductions: | Single | Assembly: | BM-R |
| Output Key: | 1/4 x 1.75 | Gear Type: | Worm |
| Motor Frame Size: | 210 | Ratio: | 20:1 |
| Center Distance (in): | 2.63 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.63 in |
| Shaft Seal Material: | Viton | Output RPM: | 87 |
| Product Line: | GRG Series - Ironman Worm Gear Reducers | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 1836 in/lbs |
General Specifications
| Weight: | 57.00 LB |

