Grove Gear GRG8260270.00 - GRG-BM826-25-R-210
Part #:GRG8260270.00
Catalog #:GRG-BM826-25-R-210
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 2.73 in | U: | 0.75 in |
| H-Tap size: | 3/8-16 UNC in | B: | 7.12 |
| T: | 1.25 | Center Distance (in): | 2.63 in |
| BF: | 0.53 | D: | 2.94 |
| N: | 5.63 | BD: | 9 |
| K: | 3.19 in | AJ: | 7.25 |
| I: | 4.34 in | F: | 3.38 |
| TAP Depth: | 0.69 in | AK: | 8.5 |
| L1: | 9.32 in | J: | 6.38 in |
| L: | 6.07 in | C: | 8 in |
| BE1: | 0.5 in | G: | 1.69 |
| A: | 4.84 |
Technical Specifications
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | R |
| Output RPM: | 70 | Output Shaft Direction: | Right |
| Ratio: | 25:1 | Reducer: | Worm - Right Angle |
| Series: | GRG Series - Ironman Worm Gear Reducers | Output Key: | 1/4 x 1.75 |
| Service Factor: | 1 | Motor Frame Size: | 210 |
| Center Distance (in): | 2.63 | Thrust Rating - output shaft: | 2091 |
| Input Diameter (in): | 0.75 in | Ratio Range: | 25:1 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Series Code: | GRG | Output Diameter (in): | 1.25 in |
| Assembly: | BM-R | Input Keyway: | 3/16 X 1.63 in |
| Product Line: | GRG Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 2.487 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1869 in/lbs | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
General Specifications
| Weight: | 57.00 LB |

