Grove Gear GRG8260276.00 - GRG-BM826-100-R-210
Part #:GRG8260276.00
Catalog #:GRG-BM826-100-R-210
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | J: | 6.38 in |
| D: | 2.94 | BF: | 0.53 |
| BD: | 9 | A: | 4.84 |
| O: | 2.73 in | C: | 8 in |
| Center Distance (in): | 2.63 in | N: | 5.63 |
| TAP Depth: | 0.69 in | AK: | 8.5 |
| L1: | 9.32 in | BE1: | 0.5 in |
| H-Tap size: | 3/8-16 UNC in | F: | 3.38 |
| I: | 4.34 in | L: | 6.07 in |
| U: | 0.75 in | K: | 3.19 in |
| B: | 7.12 | T: | 1.25 |
| G: | 1.69 |
Technical Specifications
| Motor Frame Size: | 210 | Thrust Rating - output shaft: | 2091 |
| Output RPM: | 17 | Input RPM: | 1,750 |
| Series: | GRG Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Output Key: | 1/4 x 1.75 |
| Assembly: | BM-R | Output Shaft Direction: | Right |
| Ratio: | 100:1 | Center Distance (in): | 2.63 |
| Series Code: | GRG | Product Line: | GRG Series - Ironman Worm Gear Reducers |
| Ratio Range: | 100:1 to 250:1 | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.75 in | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 0.386 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | R |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.63 in |
| Output Diameter (in): | 1.25 in | Output Torque Rating (in-lb): | 851 in/lbs |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 1,625 lb |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 57.00 LB |

